IESNA:LM-63-2002
[TEST]P942340
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-760-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 5700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36542
TILT=NONE
156 -1 1 37 11 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3333.4 3312.5 3268.8 3230.8 3221.3 3225.1 3236.5 3257.4 3276.4 3282.1
3284 3312.5 3371.4 3468.2 3629.7 3857.6 4134.9 4469.2 4896.5 5405.6
5983 6689.5 7546.1 8520.5 9568.9 10695.3 11776 12279.3 11542.4 8919.4
4852.8 1369.4 419.8 248.8 142.5 58.9 0
3333.4 3322 3276.4 3238.4 3228.9 3230.8 3242.2 3263.1 3280.2 3285.9
3289.7 3320.1 3377.1 3479.6 3637.3 3867.1 4148.2 4484.4 4923.1 5432.2
6028.5 6756 7646.8 8600.3 9667.7 10822.5 11880.5 12336.3 11426.5 8719.9
4626.8 1284 406.5 227.9 133 53.2 0
3333.4 3318.2 3274.5 3234.6 3217.5 3219.4 3225.1 3236.5 3244.1 3251.7
3263.1 3295.4 3356.2 3453 3612.6 3823.4 4093.1 4412.2 4824.4 5327.7
5956.4 6742.7 7665.8 8691.4 9755.1 10883.3 11948.8 12503.4 11829.2 9418.9
5591.7 2062.7 550.8 273.5 161.4 62.7 0
3333.4 3310.6 3268.8 3225.1 3202.3 3196.6 3200.4 3202.3 3202.3 3215.6
3234.6 3270.7 3331.5 3426.4 3563.2 3764.5 4032.3 4359 4771.2 5272.6
5952.6 6765.5 7802.5 8970.6 10167.2 11341 12437 13056.2 12714.3 10932.7
7506.2 3631.6 1094 398.9 193.7 60.8 0
3333.4 3310.6 3270.7 3225.1 3196.6 3190.9 3194.7 3194.7 3194.7 3209.9
3244.1 3276.4 3327.7 3409.3 3532.8 3718.9 3988.6 4324.8 4738.9 5266.9
5964 6892.8 8091.2 9510.1 10968.8 12275.5 13329.7 13998.2 14078 13166.3
10499.6 6315.4 2681.9 683.8 229.8 53.2 0
3333.4 3304.9 3265 3219.4 3189 3183.3 3189 3196.6 3196.6 3211.8
3247.9 3274.5 3314.4 3401.7 3532.8 3718.9 3981 4324.8 4746.5 5303
6030.4 7029.5 8370.5 10005.8 11665.8 13107.4 14163.5 14949.8 15432.3 15124.6
13109.3 9204.3 4408.4 1384.6 294.4 68.4 0
3333.4 3310.6 3268.8 3221.3 3190.9 3183.3 3187.1 3194.7 3194.7 3209.9
3244.1 3280.2 3331.5 3415 3544.2 3734.1 4000 4334.3 4752.2 5280.2
5977.3 6908 8112.1 9510.1 10953.6 12288.8 13390.4 14157.8 14260.3 13257.5
10740.8 6558.5 2577.4 664.8 191.8 51.3 0
3333.4 3314.4 3274.5 3227 3196.6 3189 3194.7 3200.4 3206.1 3221.3
3246 3285.9 3350.5 3447.3 3586 3777.8 4049.4 4379.9 4792.1 5308.7
5992.5 6854.8 7897.5 9035.2 10199.5 11375.2 12490.2 13115 12687.7 11018.2
7720.9 3711.3 1107.3 416 197.5 60.8 0
3333.4 3320.1 3278.3 3232.7 3208 3204.2 3211.8 3227 3240.3 3253.6
3270.7 3304.9 3371.4 3475.8 3631.6 3846.2 4114 4438.8 4845.3 5337.2
5960.2 6733.2 7639.2 8628.8 9662 10778.8 11876.7 12429.4 11848.2 9853.8
6226.1 2446.4 700.9 334.3 178.5 72.2 0
3333.4 3323.9 3280.2 3234.6 3213.7 3211.8 3225.1 3251.7 3274.5 3287.8
3301.1 3335.3 3397.9 3504.3 3667.7 3897.5 4178.6 4518.6 4936.4 5441.6
6026.6 6754.1 7591.7 8531.9 9531 10638.3 11692.4 12106.5 11323.9 8790.2
4816.8 1451.1 442.5 224.1 119.7 47.5 0
3333.4 3322 3280.2 3234.6 3213.7 3213.7 3227 3251.7 3276.4 3287.8
3299.2 3327.7 3392.2 3492.9 3654.4 3878.5 4157.7 4512.9 4932.6 5411.3
5986.8 6683.8 7517.6 8463.5 9417 10524.3 11601.3 12110.3 11449.3 9054.2
5130.2 1612.6 467.2 243.1 125.4 43.7 0
